Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 781
1 120 510
Ikke funnet? Be om katalog
Nøkkelord: 2747
18 860
Enrichments
31 229
Functionalities
329 295
Delivery countries/regions
51 512
Enheter
1 106 959
File types
1 118 988
Kategorier
412 982
Klassifiseringer
413 551
Standarder
38 940
Certificates
455 480
Filter
Clamping
Clamping is an operation in which two or more objects are pressed together to hold them in place. This can be done with a clamp, rubber band, or other mechanical device. Clamping is an important process in manufacturing because it prevents objects from shifting during operation.