Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
Producent (tłumaczenie-podpowiedź:liczba mnoga)
183
Nie znaleziono? Poproś o katalog
słowa kluczowe: 43
183
Kraje/regiony dostawców
183
Pomiar
183
Typy pliku
183
Kategorie
183
Klasyfikacje
183
Rittal
Model No. (BEST)
183
Width (B)
55
Width (B1)
9
Depth (T)
36
CNSECLASS70 (CNSECLASS70)
183
CNSECLASS80 (CNSECLASS80)
183
Designation 1 (BEZ1)
183
CNSECLASS60
180
UNSPSC
180
Weight (GEW)
173
CNSETIM80
168
CNSETIM90
168
DETAIL (DETAIL)
158
Designation 2 (BEZ2)
146
Length (L)
117
PDF Catalog (INFO)
107
For enclosure width/ depth (BT)
69
webseite (INFOWWW)
41
Width (BB)
19
for Width/Height/Depth (BHT)
18
For door width (TB)
26
Designation 3 (BEZ3)
15
for enclosure depth (ST)
10
Width (A)
9
Number (N)
8
with fan (AUS)
7
For enclosures width (BTP)
5
Thread (M)
5
For enclosure Height (HCM)
4
For enclosures width (BCM)
4
Width (C)
4
A (A)
3
For enclosure Height (HTP)
2
For enclosure width (FS)
2
Filtr
Compare multiple parts
Add at least 2 products with