Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 3
64
Pomiar
64
Typy pliku
64
Banner
1-wire serial interface (VAR1_WIRE_SERIAL_INTERFACE)
64
adjustments (ADJUSTMENTS)
64
analog resolutiondiscrete repeatability (ANALOG_RESOLUTIONDISCRETE_REPEATABILITY)
64
application ultrasonic (APPLICATION_ULTRASONIC)
64
connection (CONNECTION)
64
delay at power-up (ms) (DELAY_AT_POWER_UP__MS_)
49
feature chemical resistant (FEATURE_CHEMICAL_RESISTANT)
64
feature clear object detection (FEATURE_CLEAR_OBJECT_DETECTION)
64
feature remote teach (FEATURE_REMOTE_TEACH)
60
feature timing (holddelay) (FEATURE_TIMING__HOLDDELAY_)
64
housing style (HOUSING_STYLE)
64
indicator (INDICATOR)
64
inputoutput (INPUTOUTPUT)
64
io link (IO_LINK)
64
ip rating (IP_RATING)
64
max op. relative humidity non-condensing (%) (MAX_OP__RELATIVE_HUMIDITY_NON_CONDENSING____)
64
barrel diameter (mm) (BARREL_DIAMETER__MM_)
38
max operating temperature (°c) (MAX_OPERATING_TEMPERATURE___C_)
64
max sensing distance (mm) (MAX_SENSING_DISTANCE__MM_)
64
Filtr