Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 20
232
Wzbogacenia
232
Kraje/regiony dostawców
232
Pomiar
232
Typy pliku
232
Hawle Österreich Gruppe
Nominal Diameter (DN)
232
Pressure Rating (PN)
217
ØD Flange (D)
180
Valve (H)
232
a Spindle (A)
218
Valve (H1)
225
c Spindle (CS)
207
Valve (L)
205
Ød1 Spindle (D1)
207
Valve (B)
218
Weight (W)
232
Filtr
Add at least 2 products with