Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

21-7-3579

Expand Table
1/5
PREVIEW
Reference
REF
Material
MATERIAL
Finish
FINISH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
K
K [mm]
LG
LG [mm]
Load rating
CN
weight
WEIGHT [g]
Link to PINET website
WEB
1
21-7-3579
304 stainless steel
raw
00
200
311.1
323.8
378
355.6
59
720
https://webstore.pinet-industrie.com/en/products/26178-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Pokaż widok skompresowany (1 produktów)
kolejny numer21-7-3579
ShorttextFull extension ball-bearing slide (3 pieces), front disconnect and positive stop
Ostatnia aktualizacja23.02.2024 14:10:54
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order Number21-7-3579
CNSPHYPROP Physical Properties
Add at least 2 products with