Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 3036797

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
net weight
AAF040 [kg]
1
3036797
P-CO XL
Component connector
Component connector, for installing components that can be individually selected up to a diameter of 10 mm and power dissipation of up to 1 W, nom. voltage: 400 V, nominal current: 10 A, connection method: Plug-in connection, depth: 37.5 mm, width: 12.3 mm, height: 41.2 mm, number of positions: 1, color: gray, mounting type: Pluggable (slot)
Phoenix Contact GmbH & Co. KG
5
4055626042930
12.3
0.008
Pokaż widok skompresowany (1 produktów)

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-25-03-05 Wtyczka komponentu do zacisku szeregowego

ECLASS 13.0

27-25-03-05 Wtyczka komponentu do zacisku szeregowego
szary灰色
Plug-in connection插入式连接
plug-inplug-in

ETIM 10.0

EC002018 Component plug terminal block

ETIM 9.0

EC002018 Component plug terminal block