Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

316992

Expand Table
EN
1/5
Name
NAME
Width
WIDTH [mm]
Number of levels
NROFLS
Number of connections
MROFCN
Connection method
CNMD
Degree of protection
DEOFPN
Ambient temperature(operation)
ATTEON [℃]
Ambient temperature(assembly)
ATTEAY [℃]
Ambient temperature(storage/transport)
ATTESETT [℃]
Permissible humidity (storage/transport)
PEHYSE [%]
Insulation material
INML
Insulation material group
INMLGP
Flame retardant grade, UL94 compliance
FERTGE
Contact material
CTML
Contact plating
CTPG
1
316992
12,2
1
2
Screw
IP20
-40~105
-5~70
-25~60
30~70
PA66
V0
Copper
Sn,Plated
Pokaż widok skompresowany (1 produktów)
kolejny numer316992
ShorttextConnection method:Screw terminal,IEC rated current:85A,IEC rated current:600V,Number of connections:2,Number of levels:1,Cross section:10-4AWG
Ostatnia aktualizacja09.04.2025 05:23:47
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties