Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

29453580

Expand Table
1/5
TYPE
TYPE
Ø D1
D1 [mm]
Part number
CODE
Design
EXEC
L
L [mm]
Ø D2 H8 only prebore
D2S
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
D2CF
keyway width
B [mm]
keyway depth
T2 [mm]
British Standard Whitworth
SCREWS
Tightening torque
TT [N/m]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
4535
162
29453500
B
89
35
-
-
-
3/4”x2”
192
10.70
Gray cast iron
4535
162
29453535
B
89
-
35
10
3.3
3/4”x2”
192
10.70
Gray cast iron
4535
162
29453565
B
89
-
65
18
4.4
3/4”x2”
192
10.50
Gray cast iron
4535
162
29453570
B
89
-
70
20
4.9
3/4”x2”
192
10.20
Gray cast iron
4535
162
29453575
B
89
-
75
20
4.9
3/4”x2”
192
9.95
Gray cast iron
4535
162
29453580
B
89
-
80
22
5.4
3/4”x2”
192
9.95
Gray cast iron
4535
162
29453585
B
89
-
85
22
5.4
3/4”x2”
192
9.90
Gray cast iron
4535
162
29453590
B
89
-
90
25
5.4
3/4”x2”
192
9.80
Gray cast iron
4535
162
29453595
B
89
-
95
25
5.4
3/4”x2”
192
9.75
Gray cast iron
4535
162
29453599
B
89
-
100
28
6.4
3/4”x2”
192
9.65
Gray cast iron
4535
162
29453110
B
89
-
110
28
6.4
3/4”x2”
192
9.55
Gray cast iron
4535
162
29453120
B
89
-
120
32
7.4
3/4”x2”
192
9.45
Gray cast iron
Pokaż widok skompresowany (12 produktów)
kolejny numer29453580
ShorttextTaper bushes
Ostatnia aktualizacja01.10.2025 16:27:48
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with