Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6870098

Expand Table
EN
1/5
PREVIEW
Maßzeichnung
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
6870098
Flow Monitoring, Immersion Sensor with Integrated Processor
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 195…264 VAC, Immersion sensor, Cable length 2 m, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, AC 5-wire, 195…264 VAC, Changeover contact, relay output, Cable device
4047101171983
Turck
FCS-GL1/2A4P-VRX/230VAC
1
Deeplink
Pokaż widok skompresowany (1 produktów)
kolejny numer6870098
ShorttextFlow Monitoring, Immersion Sensor with Integrated Processor
Ostatnia aktualizacja25.01.2024 12:10:23
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties