Flow Monitoring, Inline Sensor with Integrated Processor
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 1…200 ml/min, Mechanical Connection: Barrel, 4 mm, DC 4-wire, 21.6…26.4 VDC, NO contact, relay output, Plug-in device, M12 x 1
4047101174458
Turck
FCI-TCD04A4P-ARX-H1140
1
Deeplink
Pokaż widok skompresowany (1 produktów)
Informacja o części
Podobne części
Request for quote (RFQ)
Turck - 6870626
kolejny numer
6870626
Shorttext
Flow Monitoring, Inline Sensor with Integrated Processor