Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6870661

Expand Table
EN
1/5
PREVIEW
Maßzeichnung
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
6870661
Flow Monitoring, Inline Sensor with Integrated Processor
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.02…3 l/min, Sensor material ceramics/plastic, Seal made of FKM, DC 3-wire, 19.2…28.8 VDC, NO contact, PNP output, Connector device, M12 × 1
4047101174809
Turck
FCI-D06CTP-AP8X-H1141
1
Deeplink
Pokaż widok skompresowany (1 produktów)
kolejny numer6870661
ShorttextFlow Monitoring, Inline Sensor with Integrated Processor
Ostatnia aktualizacja25.01.2024 12:09:57
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties