Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

940-SP-3046

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Brand
BRAND
Cable Diameter
CABLEDIA [Cal]
Performance
PERFORMANCE
Plug Type
PLUG_TYPE
Conductor Size
CONDSIZE [Cal]
Connector Type
CONNECTOR_TYPE
No. of Positions
NO__OF_POSITIONS
Shielding
SHIELDING
No. of Positions
NOPOS
No. of Contacts
NO__OF_CONTACTS
Packaging
PACKAGING
1
940-SP-3046
Plugs
Modular Plug | Standard | 6P 4C | Unshielded | .032-.038 Conductors
RJ Modular Plug
Stewart Connector
N/A
Standard
Standard
.032 - .038
RJ11, RJ14
6
No
6
4
N/A
Pokaż widok skompresowany (1 produktów)
kolejny numer940-SP-3046
Ostatnia aktualizacja10.06.2026 14:50:36
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order Number940-SP-3046
Compare multiple parts
Add at least 2 products with