Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

021850699

Expand Table
Wszystkie kraje/regiony dostawców
EN
1/5
Herstellername
SA010ID04
Armaturen-Typbezeichnung
SA110ID04
Produktbeschreibung
SA700ID30
Beschreibungstext
SA810ID10
Bestell-Nummer
SA810ID03
GTIN-Nummer
SA810ID06
Produkt-Preview
PP
Detaillierungsgrad
LOD
Langtext
LONGDESC
1
SCHELL GmbH & Co. KG
Aufputz-Duscharmatur MODUS MD-T
Aufputz-Duscharmatur MODUS MD-T, Auf/Zu, Thermostat, Anschl. unten, chrom
Exposed shower tap MODUS MD-T, Mixed water, Thermostat, Open/Closed, 2x DN 15 G 1/2 AG, DN 15 G 1/2 AG (bottom), Chrome
021850699
4021163170542
350
Exposed shower tap MODUS MD-T Mixed water, ThermoProtect thermostat Manual open/closed actuation. Scope of delivery On/Off surface-mounted shower fitting Operating button open/close ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails IsoBody housing Open/closed ceramic cartridge 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 65 °C (for thermal disinfection 80 °C max. 10 min./day) Max. Outlet temperature: 38 - 43 °C adjustable Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (bottom) - 021850699
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
kolejny numer021850699
ShorttextMODUS MD-T
Ostatnia aktualizacja03.09.2025 08:28:47
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPIPESEGMENT Pipe Segment

OmniClass 2006

23-45_05_00 23-45 05 00 Sanitary Equipment

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based