Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

016120699

Expand Table
Wszystkie kraje/regiony dostawców
EN
1/5
Firma/Herstellername
SA010ID04
Armaturen-Typbezeichnung
SA110ID04
Produktbeschreibung
SA700ID30
Beschreibungstext
SA810ID10
Bestell-Nummer
SA810ID03
GTIN-Nummer
SA810ID06
Produkt-Preview
PP
Detaillierungsgrad
LOD
Langtext
LONGDESC
1
2
SCHELL GmbH & Co. KG
Aufputz-Duscharmatur VITUS VD-Auf/Zu-T / u
Aufputz-Duscharmatur VITUS VD-T/u, Auf/Zu, Thermostat, Anschl. unten, chrom
Exposed shower tap VITUS VD open/close-T / u, Mixed water, Thermostat, Open/Closed, 2 Backflow preventer, 2x DN 15 G 1/2 AG, DN 15 G 1/2 AG (bottom), Chrome
016120699
4021163157604
350
Exposed shower tap VITUS VD open/close-T / u Mixed water, ThermoProtect thermostat Manual open/closed actuation. Shower connection at bottom. Scope of delivery Open/closed exposed shower tap Operating button open/close ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Open/closed ceramic cartridge 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (bottom) Certificates: PA-IX 38240/IB, ACS, Belgaqua Noise class: I Flow class: B - 016120699
SCHELL GmbH & Co. KG
Aufputz-Duscharmatur VITUS VD-Auf/Zu-T / u
Aufputz-Duscharmatur VITUS VD-T/u, Auf/Zu, Therm,man. TD, Anschl. unten,chrom
Exposed shower tap VITUS VD open/close-T / u, Mixed water, Thermostat, Open/Closed, 2 Backflow preventer, Thermal disinfection, 2x DN 15 G 1/2 AG, DN 15 G 1/2 AG (bottom), Chrome
016170699
4021163159042
350
Exposed shower tap VITUS VD open/close-T / u Mixed water, ThermoProtect thermostat Manual open/closed actuation. Shower connection at bottom. Scope of delivery Open/closed exposed shower tap Operating button open/close ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Open/closed ceramic cartridge Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551) 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (bottom) Certificates: PA-IX 38240/IB, ACS, Belgaqua Noise class: I Flow class: B - 016170699
Pokaż skompresowany wyświetlacz (2 konfigurowalny produkt)
kolejny numer016120699
ShorttextVITUS VD-Auf/Zu-T / u
Ostatnia aktualizacja03.09.2025 08:28:47
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPIPESEGMENT Pipe Segment

OmniClass 2006

23-45_05_00 23-45 05 00 Sanitary Equipment

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based