Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-ENXBEP3PA

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Insert Size
IS
Gender
GENDER
Enviromental Sealing
ES
Insert Arrangement
IA
Insert Keying
IK
Contacts
CONTACTS
Insert Material
IM
Seal and Grommet Material
SGM
Min Operating Temp.
MINOT [°F (°C)]
1
C-ENXBEP3PA
C-ENX B Size Insert, Pin, Enviromental, Interfacial Seal and Rear Grommet, 3X Size 5 Power Contacts, Key Code A
B, large size
Pin
Enviromental, interfacial seal and rear grommet
3x size 5 power contacts
Key code A
Contacts not included
High grade thermoplastic
Fluorosilicone elastomer
-85 (-65)
Pokaż widok skompresowany (1 produktów)
kolejny numerC-ENXBEP3PA
Ostatnia aktualizacja16.07.2025 13:59:20
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties