Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CONEXA C-GAI 42 LM

Expand Table
EN
1/5
Part-No.
BESTNR
Design
AUS
Surface
MAT
Series
BAU
Pressure
PN [bar]
Diameter
D1 [mm]
Thread
T1
Diameter
D3 [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
Width across flats
S1 [mm]
Width across flats
S2 [mm]
Weight
KG [kg/100 St.]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
C-GAI 06 LM
Set
Stainless steel 1.4571
L
315
6
M10x1
4.0
26.5
19.5
12.5
34.5
14
14
2.3
C-GAI 08 LM
Set
Stainless steel 1.4571
L
315
8
M12x1,5
6.0
31.0
24.0
17.0
39.0
17
17
4.7
C-GAI 10 LM
Set
Stainless steel 1.4571
L
315
10
M14x1,5
8.0
32.0
25.0
17.0
40.0
19
19
5.7
C-GAI 12 LM
Set
Stainless steel 1.4571
L
315
12
M16x1,5
10.0
33.0
26.0
17.0
41.0
22
22
7.7
C-GAI 15 LM
Set
Stainless steel 1.4571
L
315
15
M18x1,5
12.0
35.0
28.0
17.0
43.0
24
27
10.9
C-GAI 18 LM
Set
Stainless steel 1.4571
L
315
18
M22x1,5
15.0
37.0
29.0
19.0
46.0
30
32
17.1
C-GAI 22 LM
Set
Stainless steel 1.4571
L
160
22
M26x1,5
19.0
42.0
34.5
21.0
51.0
32
36
20.5
C-GAI 28 LM
Set
Stainless steel 1.4571
L
160
28
M33x2
24.0
45.0
37.5
24.0
54.0
41
41
30.6
C-GAI 35 LM
Set
Stainless steel 1.4571
L
160
35
M42x2
30.0
51.0
40.5
26.0
62.0
55
50
60.2
C-GAI 42 LM
Set
Stainless steel 1.4571
L
160
42
M48x2
36.0
53.0
42.0
28.0
65.0
60
60
74.8
C-GAI 06 SM
Set
Stainless steel 1.4571
S
400
6
M12x1,5
4.0
33.0
26.0
17.0
41.0
17
17
5.3
C-GAI 08 SM
Set
Stainless steel 1.4571
S
400
8
M14x1,5
5.0
33.0
26.0
17.0
41.0
19
19
5.4
C-GAI 10 SM
Set
Stainless steel 1.4571
S
400
10
M16x1,5
7.0
34.0
26.5
17.0
43.0
22
22
8.9
C-GAI 12 SM
Set
Stainless steel 1.4571
S
400
12
M18x1,5
8.0
35.0
27.5
17.0
44.0
24
24
10.5
C-GAI 14 SM
Set
Stainless steel 1.4571
S
400
14
M20x1,5
10.0
39.0
31.0
19.0
49.0
27
27
14.9
C-GAI 16 SM
Set
Stainless steel 1.4571
S
400
16
M22x1,5
12.0
39.0
30.5
19.0
49.0
30
30
18.3
C-GAI 20 SM
Set
Stainless steel 1.4571
S
315
20
M27x2
16.0
45.0
34.5
22.0
56.0
36
36
29.3
C-GAI 25 SM
Set
Stainless steel 1.4571
S
315
25
M33x2
20.0
49.0
37.0
24.0
61.0
41
46
45.6
Pokaż skompresowany wyświetlacz (20 konfigurowalny produkt)
kolejny numerC-GAI 42 LM
ShorttextStraight female couplings
Ostatnia aktualizacja20.09.2024 06:19:27
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties