Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CPBYRK16-4-6

Expand Table
EN
1/5
Model
MODEL
Shaft hole shape
LV1
Material
MAT
Surface treatment
SUR
Attachment
ATT
Code
CODE
D
VAR02 [mm]
Change d1 side aperture
VAR04
d1 selected
VAR06
LDC Specify unit 0.1mm
VAR08 [mm]
Change d2 side aperture
VAR10
d2 selected
VAR12
RDC Specify unit 0.1mm
VAR14 [mm]
L
FIX02 [mm]
L1
FIX04 [mm]
L2
FIX06 [mm]
1
2
3
4
5
6
7
8
CPBY16-4-4
Standard hole
Equivalent to Aluminum alloy
-
Fixing screw
CPBY
16
invalid
4
0.0
invalid
4
0.0
27
7.5
2.0
CPBYK16-6-6
Keyway holes at both ends
Equivalent to Aluminum alloy
-
Fixing screw
CPBYK
16
invalid
6
0.0
invalid
6
0.0
27
7.5
2.0
CPBYLK16-6-6
d1 end keyway hole
Equivalent to Aluminum alloy
-
Fixing screw
CPBYLK
16
invalid
6
0.0
invalid
6
0.0
27
7.5
2.0
CPBYRK16-4-6
d2 end keyway hole
Equivalent to Aluminum alloy
-
Fixing screw
CPBYRK
16
invalid
4
0.0
invalid
6
0.0
27
7.5
2.0
CPBYS16-4-4
Standard hole
Equivalent to Stainless steel
-
Fixing screw
CPBYS
16
invalid
4
0.0
invalid
4
0.0
27
7.5
2.0
CPBYSK16-6-6
Keyway holes at both ends
Equivalent to Stainless steel
-
Fixing screw
CPBYSK
16
invalid
6
0.0
invalid
6
0.0
27
7.5
2.0
CPBYSLK16-6-6
d1 end keyway hole
Equivalent to Stainless steel
-
Fixing screw
CPBYSLK
16
invalid
6
0.0
invalid
6
0.0
27
7.5
2.0
CPBYSRK16-4-4
d2 end keyway hole
Equivalent to Stainless steel
-
Fixing screw
CPBYSRK
16
invalid
4
0.0
invalid
4
0.0
27
7.5
2.0
Pokaż skompresowany wyświetlacz (8 konfigurowalny produkt)
kolejny numerP_CPBYRK16-4-6
ShorttextCoupling bellows clamp type
Ostatnia aktualizacja17.10.2023 03:11:58
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodeCPBYRK16-4-6
Order NumberP_CPBYRK16-4-6