Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
HENGLI
HENGLI Pneumatic
Actuating Element
DPMM free mounting type cylinder
DPMM free mounting type cylinder : single acting
DPMM - DPMM free mounting type cylinder : single acting
HENGLI
...
DPMM free mounting type cylinder : single acting
DPMM - DPMM free mounting type cylinder : single acting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DPMM-6X5S-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
model
MODEL
variety
VARIETY
bore
BORE [mm]
stroke
STROKE [mm]
piston rod position
POS [mm]
manner of execution
MOE
position sensing
PS
A
A [mm]
A1
A1 [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
FL
FL [mm]
FK
FK [mm]
FY
FY [mm]
GA
GA [mm]
GB
GB [mm]
1
2
3
4
5
6
DPMM
empty : basic type
6
5
0
S : single action(spring pressure back)
A : magnetic switch
7.0
13
22
3
7
8
9
11
20.5
15.0
10.0
DPMM
empty : basic type
10
5
0
S : single action(spring pressure back)
A : magnetic switch
10.0
15
24
4
7
8
12
12
22.0
16.5
10.0
DPMM
empty : basic type
16
5
0
S : single action(spring pressure back)
A : magnetic switch
11.0
12.5
20
32
6
7
8
17
13
28.0
16.5
11.5
DPMM
empty : basic type
20
5
0
S : single action(spring pressure back)
A : magnetic switch
12.0
14.0
26
40
8
9
8
20
16
33.0
19.0
12.5
DPMM
empty : basic type
25
5
0
S : single action(spring pressure back)
A : magnetic switch
15.5
18.0
32
50
10
10
10
22
20
43.5
21.5
13.0
DPMM
empty : basic type
32
5
0
S : single action(spring pressure back)
A : magnetic switch
19.5
22.0
40
62
12
11
12
29
24
51.5
23.0
13.0
Pokaż skompresowany wyświetlacz (6 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
HENGLI
- DPMM
Shorttext
DPMM free mounting type cylinder : single acting
Ostatnia aktualizacja
19.08.2024 03:27:42
Urządzenie
słowa kluczowe
Actuating Element
Pneumatic
cylinder
free
mounting type
single acting
Klasyfikacje
CNS
CNSERPBASE Object Properties
Type Code
DPMM-6X5S-A