Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
40-air_cylinder
cylinder
EA01_15~25 - Space saving type cylinder · horizontal bar · No magnet/with magnet · Cylinder diameter 12~25
HEFA
...
cylinder
EA01_15~25 - Space saving type cylinder · horizontal bar · No magnet/with magnet · Cylinder diameter 12~25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EA01BA-25-5-Y-0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
series
SERIES
type
TYPE
Installation mode
IM
Action form
AM
bore
BORE [mm]
stroke
STROKE [mm]
magnet
MAGNET1
number
NUMBER
thread
THREAD [mm]
fluid
FLUID
maximum service pressure mpa
MAX
minimum service pressure mpa
MINI
ensure pressure tolerance mpa
EPT
environment and fluid temperature
TEMPERATURE
Piston service speed
PISTON [mm/s]
feed oil
FEED
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
EA01AA-16-5-Y-0
EA01AA
Horizontal bar type·Rod end internal thread
Through hole
Double action
16
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01AA-20-5-Y-0
EA01AA
Horizontal bar type·Rod end internal thread
Through hole
Double action
20
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01AA-25-5-Y-0
EA01AA
Horizontal bar type·Rod end internal thread
Through hole
Double action
25
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01BA-12-5-N
EA01BA
Horizontal bar type·Rod end internal thread
Threaded hole
Double action
12
5
N(NO)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01BA-16-5-N
EA01BA
Horizontal bar type·Rod end internal thread
Threaded hole
Double action
16
5
N(NO)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01BA-20-5-N
EA01BA
Horizontal bar type·Rod end internal thread
Threaded hole
Double action
20
5
N(NO)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01BA-25-5-N
EA01BA
Horizontal bar type·Rod end internal thread
Threaded hole
Double action
25
5
N(NO)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01BA-12-5-Y-0
EA01BA
Horizontal bar type·Rod end internal thread
Threaded hole
Double action
12
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01BA-16-5-Y-0
EA01BA
Horizontal bar type·Rod end internal thread
Threaded hole
Double action
16
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01BA-20-5-Y-0
EA01BA
Horizontal bar type·Rod end internal thread
Threaded hole
Double action
20
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01BA-25-5-Y-0
EA01BA
Horizontal bar type·Rod end internal thread
Threaded hole
Double action
25
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01CA-12-5-N
EA01CA
Horizontal bar type·Rod end external thread
Through hole
Double action
12
5
N(NO)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01CA-16-5-N
EA01CA
Horizontal bar type·Rod end external thread
Through hole
Double action
16
5
N(NO)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01CA-20-5-N
EA01CA
Horizontal bar type·Rod end external thread
Through hole
Double action
20
5
N(NO)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01CA-25-5-N
EA01CA
Horizontal bar type·Rod end external thread
Through hole
Double action
25
5
N(NO)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01CA-12-5-Y-0
EA01CA
Horizontal bar type·Rod end external thread
Through hole
Double action
12
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01CA-16-5-Y-0
EA01CA
Horizontal bar type·Rod end external thread
Through hole
Double action
16
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01CA-20-5-Y-0
EA01CA
Horizontal bar type·Rod end external thread
Through hole
Double action
20
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
EA01CA-25-5-Y-0
EA01CA
Horizontal bar type·Rod end external thread
Through hole
Double action
25
5
Y(HAVE)
0
M5
Compressed air
1.0
0.10
1.60
-10~60℃
50~100
Don't need
Pokaż skompresowany wyświetlacz (32 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
HEFA
- EA01_15~25
Shorttext
Space saving type cylinder · horizontal bar · No magnet/with magnet · Cylinder diameter 12~25
Ostatnia aktualizacja
19.03.2025 09:16:25
Urządzenie
słowa kluczowe
Cylinder
Magnet
Space saving
diameter
horizontal bar
type cylinder
Klasyfikacje
CNS
CNSERPBASE Object Properties