Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

G-PT63HNJ25-B01-A18-LH

Expand Table
EN
1/5
Order specifications
ORDER
model
MODEL [mm]
Disc Diameter
DIAMETER [mm]
Suction Cup Type
TYPE
Cup Material
MATERIAL
Absorber type
ABSORBER
buffer stroke
STROKE [mm]
vacuum interface
INTERFACE [mm]
Installation method
INSTALLATION [mm]
conductive size
CONDUCTIVE
traceless or not
TRACELESS
Technical data
DATA
1
2
3
4
5
6
G-PT40HNJ25-B01-A18-LH
G-PT
40
H:H
N:NBR
J:rotating
25
B01
A18:A18
Blank
-LH:LH
Selection document
G-PT50HNJ25-B01-A18-LH
G-PT
50
H:H
N:NBR
J:rotating
25
B01
A18:A18
Blank
-LH:LH
Selection document
G-PT63HNJ25-B01-A18-LH
G-PT
63
H:H
N:NBR
J:rotating
25
B01
A18:A18
Blank
-LH:LH
Selection document
G-PT80HNJ25-B01-A18-LH
G-PT
80
H:H
N:NBR
J:rotating
25
B01
A18:A18
Blank
-LH:LH
Selection document
G-PT100HNJ25-B01-A22-LH
G-PT
100
H:H
N:NBR
J:rotating
25
B01
A22:A22
Blank
-LH:LH
Selection document
G-PT125HNJ25-B01-A22-LH
G-PT
125
H:H
N:NBR
J:rotating
25
B01
A22:A22
Blank
-LH:LH
Selection document
Pokaż skompresowany wyświetlacz (6 konfigurowalny produkt)
ShorttextHeavy duty type chuck - spring top mounted port assembly
Ostatnia aktualizacja27.09.2023 03:06:20
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties