Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

G-PT-63HN-B08-LH

Expand Table
EN
1/5
Order specifications
ORDER
model
MODEL
Disc Diameter
DIAMETER [mm]
Suction Cup Type
TYPE
Cup Material
MATERIAL
vacuum interface
INTERFACE
conductive value
CONDUCTIVE
traceless or not
TRACELESS
Technical data
DATA
1
2
3
4
5
6
G-PT-40HN-B08-LH
G-PT
40
H:H
N:NBR
B08
Blank
-LH:LH
Selection document
G-PT-50HN-B08-LH
G-PT
50
H:H
N:NBR
B08
Blank
-LH:LH
Selection document
G-PT-63HN-B08-LH
G-PT
63
H:H
N:NBR
B08
Blank
-LH:LH
Selection document
G-PT-80HN-B08-LH
G-PT
80
H:H
N:NBR
B08
Blank
-LH:LH
Selection document
G-PT-100HN-B12-LH
G-PT
100
H:H
N:NBR
B12
Blank
-LH:LH
Selection document
G-PT-125HN-B12-LH
G-PT
125
H:H
N:NBR
B12
Blank
-LH:LH
Selection document
Pokaż skompresowany wyświetlacz (6 konfigurowalny produkt)
ShorttextHeavy duty type chuck - fixed top mounting port assembly - internal thread mounting
Ostatnia aktualizacja08.11.2025 05:20:41
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties