Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HECCK100-R

Expand Table
EN
1/5
CODE
CODE
Subject type
SUB
Body material
BODYMAT
Main body surface treatment
BODYSUR
D
D [mm]
Wheel material (color)
WHEMAT
Rotating part bearing
ROT
Wheel bearing
WHE
H
H [mm]
A
A [mm]
C
C [mm]
F1
F1 [mm]
F2
F2 [mm]
G1
G1 [mm]
G2
G2 [mm]
d
DD [mm]
B
B [mm]
Allowable load
LOAD [N]
weight
WEI [g]
1|HECCK75-R
2|HECCK100-R
3|HECCK125-R
4|HECCK150-R
HECCK
Fixed type
SPCC
Galvanized
75
Rubber (black)
nothing
yes
97.0
84
72
64.3
60
54.0
50
8.5
25.0
700
399
HECCK
Fixed type
SPCC
Galvanized
100
Rubber (black)
nothing
yes
128.0
105
85
82.5
70
62.5
50
9.0
30.0
1000
714
HECCK
Fixed type
SPCC
Galvanized
125
Rubber (black)
nothing
yes
152.5
105
85
82.5
70
62.5
50
9.0
37.5
1200
1033
HECCK
Fixed type
SPCC
Galvanized
150
Rubber (black)
nothing
yes
187.0
140
115
110.0
100
85.0
75
11.0
40.0
1600
1865
Pokaż skompresowany wyświetlacz (4 konfigurowalny produkt)
ShorttextFixed - medium load - Rubber castors
Ostatnia aktualizacja30.04.2022 02:44:37
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties