Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HEKDG50

Expand Table
EN
1/5
CODE
CODE
Subject type
SUB [mm]
Body material
BODYMAT
Main body surface treatment
BODYSUR
Wheel material (color)
WHEMAT
Rotating part bearing
ROT
Wheel bearing
WHE
D
D [mm]
B
B [mm]
H
H [mm]
A
A [mm]
C
C [mm]
r
RR [mm]
K
K [mm]
F
F [mm]
d
DD [mm]
t
T [mm]
E
E [mm]
G
G [mm]
1|HEKDG50
2|HEKDG65
3|HEKDG75
HEKDG
Fixed type
SPHC
Galvanized
Conductive rubber (black)
yes
nothing
50
20
65
70
42
-
-
56
6.5
2.0
-
28
HEKDG
Fixed type
SPHC
Galvanized
Conductive rubber (black)
yes
nothing
65
25
85
70
47
-
-
55
8.8
2.3
-
28
HEKDG
Fixed type
SPHC
Galvanized
Conductive rubber (black)
yes
nothing
75
25
93
70
47
-
-
55
8.8
2.3
-
28
Pokaż widok skompresowany (3 produktów)
ShorttextFixed conductive caster
Ostatnia aktualizacja30.04.2022 02:42:42
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties