Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HEKH75

Expand Table
EN
1/5
CODE
CODE
Subject type
SUB
Body material
BODYMAT
Main body surface treatment
BODYSUR
D
D [mm]
Wheel material (color)
WHEMAT
Bearing
WHE
B
B [mm]
H
H [mm]
A
A [mm]
C
C [mm]
F
F [mm]
G
G [mm]
d
DD [mm]
t
TT [mm]
Allowable load
LOAD [N]
LINK
LINK
1|HEKH50
2|HEKH65
3|HEKH75
4|HEKB50
5|HEKB65
6|HEKB75
HEKH
Fixed type
SPHC
Galvanized
50
Special reinforced plastic (black)
nothing
28
68
80
50
66
36
6.5
2.3
1569
https://www.srdfaa.com/product/1141603221602.html
HEKH
Fixed type
SPHC
Galvanized
65
Special reinforced plastic (black)
yes
38
92
111
67
91
47
10.5
3.2
2942
https://www.srdfaa.com/product/1141603221602.html
HEKH
Fixed type
SPHC
Galvanized
75
Special reinforced plastic (black)
yes
38
106
123
72
103
52
10.5
3.2
3923
https://www.srdfaa.com/product/1141603221602.html
HEKB
Fixed type
SPHC
Galvanized
50
MC nylon (blue)
yes
29
68
80
50
66
36
6.5
2.3
1569
https://www.srdfaa.com/product/1141603221602.html
HEKB
Fixed type
SPHC
Galvanized
65
MC nylon (blue)
yes
39
92
111
67
91
47
10.5
3.2
2942
https://www.srdfaa.com/product/1141603221602.html
HEKB
Fixed type
SPHC
Galvanized
75
MC nylon (blue)
yes
39
106
123
72
103
52
10.5
3.2
3923
https://www.srdfaa.com/product/1141603221602.html
Pokaż widok skompresowany (6 produktów)
ShorttextFixed - Heavy Duty - Castors
Ostatnia aktualizacja04.03.2022 05:52:59
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodeHEKH75