Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1144.00630061

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
rotation angle
W [°]
material
MATERIAL
Surface finish
OBFLGK
distance
A [mm]
distance
A1 [mm]
distance
A2 [mm]
Width
B [mm]
distance
B1 [mm]
diameter
D [mm]
Durchmesser6
D1 [mm]
Durchmesserd
D2 [mm]
diameter
D3 [mm]
height
H [mm]
height
H1 [mm]
height
T1 [mm]
height
T2 [mm]
Approx. weight
GEW [kg]
Description
BS
1
2
3
K1144.00630061
0
Die-cast zinc
Galvanized
51
12
36
85
61
10.2
6
5.2
9.7
23
12
8
4
0.0888
Infotext
K1144.10630061
0
Die-cast zinc
High-gloss chromed
51
12
36
85
61
10.2
6
5.2
9.7
23
12
8
4
0.1114
Infotext
K1144.20630061
0
Die-cast zinc
powder-coated
51
12
36
85
61
10.2
6
5.2
9.7
23
12
8
4
0.1103
Infotext
Pokaż skompresowany wyświetlacz (3 konfigurowalny produkt)
kolejny numerK1144.00630061
ShorttextBlock hinges with counterbore, long version
Ostatnia aktualizacja02.08.2025 22:00:19
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties