Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1347.063011619321

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
Surface finish body
OGK
Form-Type
FORMT
Form
FORM
Distance
A [mm]
Distance
A1 [mm]
Distance
A2 [mm]
Distance
A3 [mm]
Distance
A4 [mm]
Distance
B [mm]
Distance
B2 [mm]
Distance
B3 [mm]
Diameter
D [mm]
Diameter
D1 [mm]
Diameter
D2 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
1
2
3
4
5
6
7
8
K1347.06701161932
Edelstahl A2
matt poliert
langer Schenkel
A
186
32
19
116
70
65
51
7.0
16.0
6.6
8
18
9.0
3.75
K1347.067011619321
Steel
passivated
langer Schenkel
A
186
32
19
116
70
65
51
7.0
16.5
6.6
8
19
9.5
4.00
K1347.063011619320
Edelstahl A2
matt poliert
gekürzter Schenkel
B
146
32
19
116
30
65
51
7.0
16.0
6.6
8
18
9.0
3.75
K1347.063011619321
Steel
passivated
gekürzter Schenkel
B
146
32
19
116
30
65
51
7.0
16.5
6.6
8
19
9.5
4.00
K1347.0541041222200
Edelstahl A2
matt poliert
rechte Version
C
82
22
22
41
41
80
64
8.0
12.0
5.8
7
7
3.5
2.50
K1347.0541041222201
Edelstahl A2
matt poliert
linke Version
D
82
22
22
41
41
80
64
8.0
12.0
5.8
7
7
3.5
2.50
K1347.074404427272
Steel
chromed
rechteckig
E
89
27.2
27.2
44.5
44.5
89
71.4
8.8
10.6
7.0
6
6
3.0
2.20
K1347.074404427273
Steel
matt vermessingt
rechteckig
E
89
27.2
27.2
44.5
44.5
89
71.4
8.8
10.6
7.0
6
6
3.0
2.20
Pokaż widok skompresowany (8 produktów)
kolejny numerK1347.063011619321
ShorttextStrap hinges stainless steel with grease nipple
Ostatnia aktualizacja02.08.2025 22:00:15
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-28-16 Element drzwi (szafka elektryczna)

ECLASS 9.1

27-18-92-66 Component for door (electrical cabinet)

ETIM 10.0

EC002626 Components for door (enclosure/cabinet)