Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1448.442932

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
material
MATERIAL
Width
A
Distance
A1
Width
A2 [mm]
Width
B
Distance
B1 [mm]
Abstnd
B2 [mm]
Distance
B3
Width
C [mm]
Diameter
D [mm]
Thickness
S [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Betriebs- und Wartungshinweise
WARTUNG
1
2
K1448.442932
Stahl
44
34
20
29
13
6
9.5
32
4.2
2
0.0545
Infotext
Yes
4059245431717
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1448.1442932
Edelstahl
44
34
20
29
13
6
9.5
32
4.2
2
0.0526
Infotext
Yes
4059245431724
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Pokaż widok skompresowany (2 produktów)
kolejny numerK1448.442932
ShorttextHinges steel or stainless steel internal, opening angle 125°
Ostatnia aktualizacja06.08.2025 08:00:30
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties