Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1518.55855

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
FORM
Angel
W
Width
A [mm]
Distance
A1 [mm]
Length
B [mm]
Distance
B1 [mm]
Diameter
D [mm]
Diameter
D1 [mm]
Thickness
S [mm]
max. torque Nm
DREHMOMENT [Nm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Betriebs- und Wartungshinweise
WARTUNG
1
2
3
4
K1518.55853
Stainless steel
A
0
55
38
85
48
6.3
12
2
-
0.1213
Infotext
Yes
4059245489909
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1518.55855
Stainless steel
A
0
55
38
85
48
6.3
16
2
-
0.1825
Infotext
Yes
4059245489916
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1518.65858
Stainless steel
A
0
65
50
85
48
6.3
18
3
8
0.2300
Infotext
Yes
4059245816255
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1518.551154
Stainless steel
B
0
55
38
115
45
6.3
12
2
4.5
0.1700
Infotext
Yes
4059245816248
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Pokaż skompresowany wyświetlacz (4 konfigurowalny produkt)
kolejny numerK1518.55855
ShorttextHinges stainless steel with preset friction
Ostatnia aktualizacja14.03.2025 12:19:34
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties