Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2235.02501755

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Diameter
D [mm]
Thread
G [mm]
height
H [mm]
height
T [mm]
Belastung
BELASTUNG [N]
Federsteifigkeit
FEDERSTK [N/mm]
Shore grade
SHORE
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
K2235.02501755
25
M6
17
6
571
102
55A
14.0000
Infotext
Yes
40169960
4067932080933
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2235.03001555
30
M8
15
8
1036
185
55A
24.0000
Infotext
Yes
40169960
4067932080940
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2235.05001755
50
M10
17
10
3554
677
55A
84.0000
Infotext
Yes
40169960
4067932080957
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Pokaż widok skompresowany (3 produktów)
kolejny numerK2235.02501755
ShorttextRubber buffers stainless steel, type EK conical with internal thread FDA conform blue
Ostatnia aktualizacja14.03.2025 12:19:04
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order NumberK2235.02501755
GTIN-Code4067932080933
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions