Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LB22NQ-L95

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
Material of handle body
MHB
Handle material
HM
Surface treatment/color of handle body
STHB
Handle surface treatment/color
HST
L
L [mm]
W
W [mm]
P
P [mm]
W1
W1 [mm]
H
H [mm]
T
T [mm]
d
D [mm]
d1
D1 [mm]
L1
L1 [mm]
W2
W2 [mm]
Reference weight
RW [kg/pcs]
1
2
LB22NQ-L95
LB22NQ
Foldable type
ZDC
ZDC
Sand blasting (chrome plating)
Sand blasting (chrome plating)
95
60
84.0
48
17
2.3
4.2
7.5
80
46.5
0.30
LB22NQ-L112
LB22NQ
Foldable type
ZDC
ZDC
Sand blasting (chrome plating)
Sand blasting (chrome plating)
112
70
99.5
58
17
2.5
4.2
9.0
95
53.0
0.35
Pokaż widok skompresowany (2 produktów)
ShorttextConcealed handle - foldable - exterior design
Ostatnia aktualizacja19.03.2025 09:16:24
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties