Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MAL25X10

Expand Table
EN
1/5
Bore
BORE [mm]
Back Cover
BCOVER [mm]
Stroke
STROKE [mm]
Magnet
MAGNET
Mounting type
MOUNTING
Pos
POS [mm]
B
B [mm]
C
C [mm]
D
D [mm]
d1
D1 [mm]
E
E [mm]
F
F [mm]
G
G [mm]
H
H [mm]
I
I [mm]
J
J [mm]
K
K [mm]
L
L [mm]
M
M [mm]
P
P [mm]
Q
Q [mm]
R
R [mm]
1
2
3
4
20
Blank : Pivot type
10
Without cushion
None
0
40
70
21
12
28
12
16
20
12
6
M8X1.25
M22X1.5
10
8
16
19
25
Blank : Pivot type
10
Without cushion
None
0
44
70
21
14
30
14
16
22
17
6
M10X1.25
M22X1.5
12
8
16
19
32
Blank : Pivot type
10
Without cushion
None
0
44
70
27
14
30
14
16
22
17
6
M10X1.25
M24X2.0
12
10
16
25
40
Blank : Pivot type
10
Without cushion
None
0
46
92
27
14
32
14
22
24
17
7
M12X1.25
M30X2.0
12
12
20
25
Pokaż skompresowany wyświetlacz (4 konfigurowalny produkt)
ShorttextAluminum Mini Cylinder
Ostatnia aktualizacja01.03.2025 08:06:54
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties