Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NFC1LRSIA

Expand Table
EN
Podgląd obrazu
PREVIEWPERLINE
ORDERNO
cladding
CLADDING
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
dimming technology
DIMMING_TECHNOLOGY
family
FAMILY
finition
FINITION
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
1
NFC1LRSIA
Anodized aluminum reflector Silver
Inox
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 3 m cable, source and wall box.
Sammode
Light dimming by Bluetooth control with the Casambi app, by traditional on-off switch or connected switch.
Purcell
Silver
Indoor & Outdoor
Grille à lamelles de défilement
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Pokaż widok skompresowany (1 produktów)
kolejny numerNFC1LRSIA
Ostatnia aktualizacja03.07.2023 05:44:15
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties