Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Ningbo Supu Electronics
Electronic products
Intermediate relay
Compact intermediate relay
RE-24DC-2C - Compact industrial relay,2transfer contact 24V DC/ 8A
Ningbo Supu Electronics
...
Compact intermediate relay
RE-24DC-2C - Compact industrial relay,2transfer contact 24V DC/ 8A
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RE-24DC-2C
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
Number of connections
NROFCS
Connection method
CNMD
Ambient temperature(operation)
ATTEON
Ambient temperature(storage/transport)
ATTESETT
Overvoltage category
OECY
Degree of pollution
DEOFPN1
Degree of protection
DEOFPN
Insulation Resistance
INRE
Dielectric Strength
DCSH
Durability
DURABILITY
Rated Voltage
RDVE
Operation voltage
ONVE
Release voltage
REVE
Maximum allowable voltage
MMAEVE
1
RE-24DC-2C
2C
Push-in
-40~+70℃
-40~+70℃
Ⅱ
2
IP40
1000MΩ(500VDC)
5000VAC 1min Coils contacts1000VAC 1min Between contacts3000VAC 1min Between contacts
Machine more than 20 million timesElectrical more than 100,000 times
24V DC
≤ Rated voltage 75%
≥ Rated voltage 10%
Rated voltage 的130%
Pokaż widok skompresowany (1 produktów)
Informacja o części
Podobne części
Request for quote (RFQ)
Ningbo Supu Electronics
- RE-24DC-2C
kolejny numer
RE-24DC-2C
Shorttext
Compact industrial relay,2transfer contact 24V DC/ 8A
Ostatnia aktualizacja
05.03.2025 11:16:09
Urządzenie
słowa kluczowe
Electronic products
Electronics
compact
contact
industrial relay
intermediate
relay
Klasyfikacje
CNS
CNSERPBASE Object Properties