Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SM-14-150-406-150-M-M20x1-NR-0-0-0-0-0

Expand Table
EN
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
Hub
C [mm]
Sled position
POS [mm]
Spindle type
SP
Spindle slope
ST
Mounting Style
MA
Lock
AR
Bellow
FB
Hole pattern inner part
BIT
Hole pattern outer part
BAT
Sonder
SZ
Length of the inner part
B1 [mm]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
Dovetail slide guide
With micrometer dial, spindle and spindle nut
4
75
102
25
0
Metric spindle
M8x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
76
Dovetail slide guide
With micrometer dial, spindle and spindle nut
5
75
127
25
0
Metric spindle
M8x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
101
Dovetail slide guide
With micrometer dial, spindle and spindle nut
6
75
152
50
0
Metric spindle
M8x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
101
Dovetail slide guide
With micrometer dial, spindle and spindle nut
7
100
152
25
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
126
Dovetail slide guide
With micrometer dial, spindle and spindle nut
8
100
203
50
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
152
Dovetail slide guide
With micrometer dial, spindle and spindle nut
9
100
254
50
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
203
Dovetail slide guide
With micrometer dial, spindle and spindle nut
10
100
305
75
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
228
Dovetail slide guide
With micrometer dial, spindle and spindle nut
11
150
203
50
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
152
Dovetail slide guide
With micrometer dial, spindle and spindle nut
12
150
305
100
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
203
Dovetail slide guide
With micrometer dial, spindle and spindle nut
13
150
406
100
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
304
Dovetail slide guide
With micrometer dial, spindle and spindle nut
14
150
406
150
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
253
Dovetail slide guide
With micrometer dial, spindle and spindle nut
15
200
457
150
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
304
Dovetail slide guide
With micrometer dial, spindle and spindle nut
16
200
610
200
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
406
Dovetail slide guide
With micrometer dial, spindle and spindle nut
17
300
410
100
0
Metric spindle
0
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
308
Dovetail slide guide
With micrometer dial, spindle and spindle nut
18
300
610
200
0
Metric spindle
0
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
408
Dovetail slide guide
With micrometer dial, spindle and spindle nut
19
300
710
300
0
Metric spindle
0
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
408
Dovetail slide guide
With micrometer dial, spindle and spindle nut
20
300
910
400
0
Metric spindle
0
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
508
Dovetail slide guide
With micrometer dial, spindle and spindle nut
21
300
1010
500
0
Metric spindle
0
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
508
Dovetail slide guide
With micrometer dial, spindle and spindle nut
22
300
1210
600
0
Metric spindle
0
Standard mounting on the right
Without lock
Without bellows cover
Without bore
Without bore
Without
608
Pokaż skompresowany wyświetlacz (29 konfigurowalny produkt)
ShorttextDovetail slide guide type with micrometer dial, spindle and spindle nut
Ostatnia aktualizacja10.07.2025 13:49:52
Urządzenie

Klasyfikacje

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties