Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

684882

Expand Table
EN
1/5
Code
COD
Wheel diameter
D [mm]
Wheel width
F [mm]
Overall height
H [mm]
Top plate outer dimensions
AXB [mm]
Hole spacing
AAXBB [mm]
Hole width
EE [mm]
Offset
E [mm]
Load capacity
LC [daN]
Weight
W [kg]
Technical description
INFO
1
2
684882
100
30
128
100x85
80x60
9
35
220
0.74
Technical description
684883
125
30
156
100x85
80x60
9
37
220
0.83
Technical description
Pokaż widok skompresowany (2 produktów)
kolejny numer684882
ShorttextPolyamide 6 solid wheels charged with glass fiber, swivel top plate bracket type "NL"
Ostatnia aktualizacja15.10.2025 12:42:06
Urządzenie

Klasyfikacje

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties