Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Cleveland Lineartechnik
Dovetail Slides
Slides SZH-SZP
SZP - Dovetail slide with built-in cylinder, pneumatic
Cleveland Lineartechnik
Dovetail Slides
Slides SZH-SZP
SZP - Dovetail slide with built-in cylinder, pneumatic
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SZP-11-150-203-50-NR-0-0-0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
Hub
C [mm]
Sled position
POS [mm]
D [mm]
Mounting Style
MA
Hole pattern inner part
BIT
Hole pattern outer part
BAT
Sonder
SZ
Length of the inner part
B1 [mm]
Thread size
F [mm]
G [mm]
K [mm]
1
2
3
4
5
6
7
8
9
10
Dovetail slide guide
with built-in cylinder, pneumatic
7
100
152
25
0
50
Standard mounting on the right
Ohne
Ohne
Without
126
R 1/4''
34
15
Dovetail slide guide
with built-in cylinder, pneumatic
8
100
203
50
0
50
Standard mounting on the right
Ohne
Ohne
Without
152
R 1/4''
34
15
Dovetail slide guide
with built-in cylinder, pneumatic
9
100
254
50
0
50
Standard mounting on the right
Ohne
Ohne
Without
203
R 1/4''
34
15
Dovetail slide guide
with built-in cylinder, pneumatic
10
100
305
75
0
50
Standard mounting on the right
Ohne
Ohne
Without
228
R 1/4''
34
15
Dovetail slide guide
with built-in cylinder, pneumatic
11
150
203
50
0
50
Standard mounting on the right
Ohne
Ohne
Without
152
R 1/4''
34
16
Dovetail slide guide
with built-in cylinder, pneumatic
12
150
305
100
0
50
Standard mounting on the right
Ohne
Ohne
Without
203
R 1/4''
34
16
Dovetail slide guide
with built-in cylinder, pneumatic
13
150
406
100
0
50
Standard mounting on the right
Ohne
Ohne
Without
304
R 1/4''
34
16
Dovetail slide guide
with built-in cylinder, pneumatic
14
150
406
150
0
50
Standard mounting on the right
Ohne
Ohne
Without
253
R 1/4''
34
16
Dovetail slide guide
with built-in cylinder, pneumatic
15
200
457
150
0
58
Standard mounting on the right
Ohne
Ohne
Without
304
R 1/4''
34
16
Dovetail slide guide
with built-in cylinder, pneumatic
16
200
610
200
0
58
Standard mounting on the right
Ohne
Ohne
Without
406
R 1/4''
34
16
Pokaż skompresowany wyświetlacz (10 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
Cleveland Lineartechnik
- SZP
Shorttext
Dovetail slide with built-in cylinder, pneumatic
Ostatnia aktualizacja
10.07.2025 13:49:52
Urządzenie
słowa kluczowe
Dovetail Slides
Dovetail slide
Slides
cylinder
pneumatic
Klasyfikacje
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties