Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

XAE66-L218

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Material
MAT
Surface treatment
SUR
Applicable to the semiconductor industry
APP
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
D
D [mm]
H
H [mm]
H1
H1 [mm]
T
T [mm]
A
A [mm]
d
DD [mm]
Reference weight (kg/pcs)
WEI
website link
LINK
1|XAE66-L138
2|XAE66-L158
3|XAE66-L180
4|XAE66-L218
5|XAE67-L138
6|XAE67-L158
7|XAE67-L180
8|XAE67-L218
XAE66
Foldable type · through-hole type
S45C
chrome
-
138
158
100
10
46
21
3
18
5.5
0.15
URL
XAE66
Foldable type · through-hole type
S45C
chrome
-
158
178
120
10
46
21
3
18
5.5
0.16
URL
XAE66
Foldable type · through-hole type
S45C
chrome
-
180
200
142
10
46
21
3
18
5.5
0.18
URL
XAE66
Foldable type · through-hole type
S45C
chrome
-
218
238
180
10
46
21
3
18
5.5
0.20
URL
XAE67
Foldable type · through-hole type
SUS304
mirror reflection
yes
138
158
100
10
46
21
3
18
5.5
0.16
URL
XAE67
Foldable type · through-hole type
SUS304
mirror reflection
yes
158
178
120
10
46
21
3
18
5.5
0.18
URL
XAE67
Foldable type · through-hole type
SUS304
mirror reflection
yes
180
200
142
10
46
21
3
18
5.5
0.20
URL
XAE67
Foldable type · through-hole type
SUS304
mirror reflection
yes
218
238
180
10
46
21
3
18
5.5
0.22
URL
Pokaż widok skompresowany (8 produktów)
ShorttextCircular handle foldable exterior design
Ostatnia aktualizacja25.11.2025 10:51:38
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties