Browse
All Manufacturers
PL
Login
Register for free
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
NTN Linear Motion
Linear Motion
Linear Axis
AXDL_A - parallel axis with toothed belt / Ω - Drive
NTN Linear Motion
Linear Motion
Linear Axis
AXDL_A - parallel axis with toothed belt / Ω - Drive
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AXDL160AHW25-D-50-546-AA-0000-0-0
Vertical Mode
Expand Table
Reset filters
EN
1/5
Order number
CNSORDERNO
Level of detail
LODLEVEL
Series
TYP
Size
BG
Drive type
AA
Travel range
S [mm]
Carriage position
HUBST [mm]
Drive adapter mounting side
AADAPTSIDE
Drive version
ANTRIEBSADAPT
size index
ANTRIEBSADAPT2
Guiding system
FS
Total length
L [mm]
Configuration version
AV
Additional options
ZO
Switch combination left
SBLHELP
Switch combination left
SCHALTERL
1
2
AXDL160AHW25-D-50-546-AA-0000-0-0
High
AXDL
160
A
50
25
Hollow shaft
Hollow shaft
25
Linear guide, standard table
546
A - Plastic cover strip
mounted standard connection AXDL160Z / AXDL240Z
without switches
without switches
AXDL240AHW30-D-50-670-AA-0000-0-0
High
AXDL
240
A
50
25
Hollow shaft
Hollow shaft
30
Linear guide, table length T =593mm
670
A - Plastic cover strip
mounted standard connection AXDL240Z
without switches
without switches
Pokaż skompresowany wyświetlacz (2 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
NTN Linear Motion
- AXDL_A
kolejny numer
AXDL160AHW25-D-50-546-AA-0000-0-0
Shorttext
parallel axis with toothed belt / Ω - Drive
Ostatnia aktualizacja
05.02.2026 12:26:41
Urządzenie
słowa kluczowe
Drive
Linear Axis
Linear Motion
axis
parallel
toothed belt
Klasyfikacje
CNS
CNSERPBASE Object Properties
Order Number
AXDL160AHW25-D-50-546-AA-0000-0-0
Customs Tariff Number
8479.8997.900
Use Case
please click here
CNSPHYPROP Physical Properties
ECLASS 14.0
23-30-11-90 Napęd paskiem zębatym (poza klasyfikacją)
ECLASS 9.1
23-30-11-90 Toothed belt drive (unspecified)
ECLASS 9.0
23-30-11-90 Toothed belt drive (unspecified)
ECLASS 8.1
23-30-11-90 Toothed belt drive (unspecified)
ECLASS 8.0
23-30-11-90 Toothed belt drive (unspecified)
Compare multiple parts
Add at least 2 products with
Porównanie
Prześlij geometrię
Add one more to start
Przełącz do okna porównania (0/4)