Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BDJ04-204

Expand Table
1/5
code
CODE
type1
TYPE1
type2
TYPE2
Bearing housing material
MAT1
Bearing material
MAT2
bearing clearance
BC
Operating temperature
OT
Specifications
SPE
National standard model
IM
d
DD [mm]
H
H [mm]
L
L [mm]
J
J [mm]
A
A [mm]
1|BDJ04-204
2|BDJ05-204
BDJ04
standard form
Standard bearings
SUS304
High temperature resistant bearing steel
C4
300°C
204
SUCP204
20
33.3
127.00
95
34.0
BDJ05
standard form
Full ball bearing
SUS304
High temperature resistant bearing steel
C4
300°C
204
SUCP204
20
33.3
127.00
95
34.0
Pokaż skompresowany wyświetlacz (2 konfigurowalny produkt)
ShorttextSeat bearing · Casting shape (bearing seat concave spherical tolerance: clearance fit) · Vertical seat outer spherical ball bearing · Standard type
Ostatnia aktualizacja29.05.2026 10:08:35
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodeBDJ04-204
Compare multiple parts
Add at least 2 products with