Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

27600028

Expand Table
1/5
Type
TYPE
Part number
CODE
Ø A
A [mm]
Ø B
B [mm]
C
C [mm]
Ø D
D [mm]
Ø E
E [mm]
Ø F
F [mm]
G
G [mm]
H
H [mm]
I
I [mm]
Screws
SCREWS
Packages from
PACK
Weight package
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
C-ADB 8
27600008
8
25
10
15
8
4.5
5.0
15
1.4
M4x15
20
0.40
STEEL C45
C-ADB 10
27600010
10
32
10
20
8
4.5
5.0
15
1.4
M4x15
20
0.57
STEEL C45
C-ADB 12
27600012
12
32
10
20
8
4.5
5.0
15
2.0
M4x15
20
0.60
STEEL C45
C-ADB 15
27600015
15
40
12
25
10
5.5
7.0
18
2.0
M4x20
20
1.00
STEEL C45
C-ADB 18
27600018
18
45
12
30
10
5.5
7.0
18
2.0
M5x20
15
1.25
STEEL C45
C-ADB 20
27600020
20
45
12
30
10
5.5
7.0
18
2.0
M5x20
15
1.20
STEEL C45
C-ADB 24
27600024
24
50
12
36
10
5.5
7.0
18
2.0
M5x20
15
1.42
STEEL C45
C-ADB 25
27600025
25
50
12
36
10
5.5
7.0
18
2.0
M5x20
15
1.41
STEEL C45
C-ADB 28
27600028
28
56
12
42
10
5.5
7.0
18
2.0
M5x20
10
1.74
STEEL C45
C-ADB 30
27600030
30
56
12
42
10
5.5
7.0
18
2.0
M5x20
10
1.65
STEEL C45
C-ADB 32
27600032
32
56
12
42
10
5.5
7.0
18
2.0
M5x20
10
1.60
STEEL C45
C-ADB 35
27600035
35
63
12
48
10
5.5
7.0
18
2.0
M5x20
10
2.03
STEEL C45
C-ADB 38
27600038
38
63
12
48
10
5.5
7.0
18
2.0
M5x20
10
2.00
STEEL C45
C-ADB 40
27600040
40
70
14
55
11
6.5
7.0
18
2.0
M6x20
10
2.84
STEEL C45
C-ADB 45
27600045
45
80
14
65
11
6.5
7.0
18
2.0
M6x20
5
1.90
STEEL C45
C-ADB 50
27600050
50
80
14
65
11
6.5
7.0
18
2.0
M6x20
5
1.75
STEEL C45
C-ADB 60
27600060
60
100
16
80
14
8.5
7.0
18
2.0
M8x20
5
3.15
STEEL C45
Pokaż widok skompresowany (19 produktów)
ShorttextClamping collars with open ring galvanised
Ostatnia aktualizacja05.12.2024 16:44:29
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type Code27600028
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with