Browse
All Manufacturers
PL
Login
Register for free
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
17-bearing-bearing_pedestal
CAM - Double row angular contact ball bearing - standard type without dust cover - contact angle 30°
HEFA
17-bearing-bearing_pedestal
CAM - Double row angular contact ball bearing - standard type without dust cover - contact angle 30°
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CAM-3309
Vertical Mode
Expand Table
Reset filters
EN
1/5
CNSORDERNO
CNSORDERNO
series code
SC
type
TYPE
Bearing material
MT
angle
ANGLE
Bearing accuracy
ACCURACY
Bearing code
BEARINGCODE
d
DD
D
D
B
B
r1(min)
RR1
Basic dynamic load rating
CR [KN]
Basic static load rating
COR [KN]
permissible speed(grease lubrication)
SPEED
Allowable speed (oil lubrication)
SPEED2
installation dimensions DC(min)
DC
installation dimensions DB(max)
DB
installation dimensions r(max)
RR
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
CAM-3304
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3304
20.000
52.000
22.200
1.100
20.600
12.700
8200.000
11000.000
27.000
45.000
1.000
CAM-3205
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3205
25.000
52.000
20.600
1.000
20.600
16.300
7300.000
9800.000
30.500
46.500
1.000
CAM-3305
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3305
25.000
62.000
25.400
1.100
28.900
19.400
6700.000
8900.000
32.000
55.000
1.000
CAM-3206
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3206
30.000
62.000
23.800
1.000
28.600
21.700
6300.000
8400.000
35.500
56.500
1.000
CAM-3306
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3306
30.000
72.000
30.200
1.100
39.500
29.200
5700.000
7600.000
37.000
65.000
1.000
CAM-3207
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3207
35.000
72.000
27.000
1.100
31.570
24.500
5500.000
7400.000
42.000
65.000
1.000
CAM-3307
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3307
35.000
80.000
34.900
1.500
49.500
37.400
5000.000
6600.000
43.500
71.500
1.500
CAM-3208
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3208
40.000
80.000
30.200
1.100
41.600
35.300
4900.000
6600.000
47.000
73.000
1.000
CAM-3308
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3308
40.000
90.000
36.500
1.500
60.500
44.200
4400.000
5900.000
48.500
81.500
1.500
CAM-3209
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3209
45.000
85.000
30.200
1.100
44.300
35.800
4400.000
5900.000
52.000
78.000
1.000
CAM-3309
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3309
45.000
100.000
39.700
1.500
72.400
54.000
4000.000
5300.000
53.500
91.500
1.500
CAM-3210
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3210
50.000
90.000
30.200
1.100
42.300
38.600
4000.000
5300.000
57.000
83.000
1.000
CAM-3310
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3310
50.000
110.000
44.400
2.000
78.900
60.100
3600.000
4800.000
60.000
100.000
2.000
CAM-3211
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3211
55.000
100.000
33.300
1.500
56.900
47.900
3600.000
4900.000
63.500
91.500
1.500
CAM-3311
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3311
55.000
120.000
49.200
2.000
92.090
75.250
3300.000
4400.000
65.000
110.000
2.000
CAM-3212
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3212
60.000
110.000
36.500
1.500
57.700
51.200
3400.000
4500.000
68.500
101.500
1.500
CAM-3312
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3312
60.000
130.000
54.000
2.100
121.530
101.480
3000.000
4000.000
72.000
118.000
2.000
CAM-3213
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3213
65.000
120.000
38.100
1.500
73.500
66.600
3100.000
4200.000
73.500
111.500
1.500
CAM-3313
CAM
Standard type
SUJ2
30°
GB/T 307.1 Level 0
3313
65.000
140.000
58.700
2.100
129.600
103.600
2800.000
3700.000
77.000
128.000
2.000
Pokaż widok skompresowany (40 produktów)
Informacja o części
Podobne części
Request for quote (RFQ)
HEFA
- CAM
Shorttext
Double row angular contact ball bearing - standard type without dust cover - contact angle 30°
Ostatnia aktualizacja
08.06.2026 13:50:37
Urządzenie
słowa kluczowe
Double row angular contact
Standard type
ball bearing
contact
dust cover
Klasyfikacje
CNS
CNSERPBASE Object Properties
Type Code
CAM-3309
Compare multiple parts
Add at least 2 products with
Porównanie
Prześlij geometrię
Add one more to start
Przełącz do okna porównania (0/4)