Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CLPBD20

Expand Table
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Accessories
AC
D
D [mm]
D Tolerance
DTOL [mm]
A
A [mm]
B
B [mm]
L
L [mm]
L Tolerance
LTOL [mm]
T
T [mm]
T Tolerance
TTOL [mm]
F
F [mm]
G
G [mm]
K
K [mm]
J
J [mm]
h
HH [mm]
H
H [mm]
E
E [mm]
E Tolerance
ETOL [mm]
1
2
3
CLPBD20
FCD Cast Iron450
Black Oxide
Hexagon Socket Head Cap Screws
20
+0.021/0
65
45
45
+/-2.8
12
+/-2.2
50
25
6.6
13
22
15
30
+/-2.5
CLPBD25
FCD Cast Iron450
Black Oxide
Hexagon Socket Head Cap Screws
25
+0.021/0
80
60
53
+/-2.8
12
+/-2.2
60
36
9.0
18
27
18
35
+/-2.5
CLPBD30
FCD Cast Iron450
Black Oxide
Hexagon Socket Head Cap Screws
30
+0.021/0
90
60
60
+/-2.8
15
+/-2.2
70
36
9.0
18
30
21
45
+/-2.8
Pokaż skompresowany wyświetlacz (3 konfigurowalny produkt)
ShorttextBrackets for Stand Clamp - Side Mount Casting with Dowel Hole
Ostatnia aktualizacja29.11.2024 04:21:14
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with