Browse
All Manufacturers
PL
Login
Register for free
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Fabory
4Washers & Retaining rings
DIN 434 - Square taper washers for U-sections
Fabory
4Washers & Retaining rings
DIN 434 - Square taper washers for U-sections
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Washer DIN 434 17.5
Vertical Mode
Expand Table
Reset filters
EN
1/5
Article Number
CNSORDERNO
Short description
NENNID
Nominal diameter
D [mm]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Color
COLOR
Nett weight
CNSMASSEXACT [kg]
Comparable standards
COMPARABLESTAN
12
|
13.5
13
|
13.5
14
|
16.3
15
|
13.5
16
|
13.5
17
|
17.5
18
|
17.5
19
|
17.5
20
|
17.5
21
|
17.5
22
|
22
23
|
22
24
|
22
25
|
22
26
|
22
27
|
24
28
|
24
29
|
24
38490.120.001
M12
12.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.01920
NEN2272
38495.120.001
M12
12.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Zinc plated
0.01580
NEN2272
38500.120.001
M12
12.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Plain
0.01690
NEN2272
38500.140.001
M14
14.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Plain
0.01622
NEN2272
51920.120.001
M12
12.000
Fabory
DIN ?434
U-sections (8%)
Taper
Stainless steel
A2
0.01806
NEN?2272
55920.120.001
M12
12.000
Fabory
DIN ?434
U-sections (8%)
Taper
Stainless steel
A4
0.01410
NEN?2272
38490.160.001
M16
16.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.03348
NEN2272
38495.160.001
M16
16.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Zinc plated
0.02800
NEN2272
38500.160.001
M16
16.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Plain
0.03140
NEN2272
51920.160.001
M16
16.000
Fabory
DIN ?434
U-sections (8%)
Taper
Stainless steel
A2
0.02494
NEN?2272
55920.160.001
M16
16.000
Fabory
DIN ?434
U-sections (8%)
Taper
Stainless steel
A4
0.03140
NEN?2272
38490.200.001
M20
20.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.05690
NEN2272
38495.200.001
M20
20.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Zinc plated
0.05264
NEN2272
38500.200.001
M20
20.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Plain
0.05690
NEN2272
51920.200.001
M20
20.000
Fabory
DIN ?434
U-sections (8%)
Taper
Stainless steel
A2
0.05690
NEN?2272
55920.200.001
M20
20.000
Fabory
DIN ?434
U-sections (8%)
Taper
Stainless steel
A4
0.05690
NEN?2272
38490.220.001
M22
22.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.08230
NEN2272
38500.220.001
M22
22.000
Fabory
DIN 434
U-sections (8%)
Taper
Steel
100-250 HV10
Plain
0.08230
NEN2272
51920.220.001
M22
22.000
Fabory
DIN ?434
U-sections (8%)
Taper
Stainless steel
A2
0.06335
NEN?2272
Pokaż skompresowany wyświetlacz (42 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
Fabory
- DIN 434
kolejny numer
55920.160.001
Shorttext
Square taper washers for U-sections
Ostatnia aktualizacja
02.05.2022 11:12:58
Urządzenie
słowa kluczowe
Retaining rings
Square taper washers
washers
Klasyfikacje
ICS
21.060.30 Unterlegscheiben. Sicherungselemente
CNS
CNSERPBASE Object Properties
Order Number
55920.160.001
CNSPHYPROP Physical Properties
ECLASS 14.0
23-09-05-90 Spryskiwacz współpłaszczyznowy (nieokreślony)
23-09-03-90 Element zabezpieczający (śruba, wał, poza klasyfikacją)
ECLASS 11.1
23-09-01-02 Podkładka (płaska, falista, kątowa)
ECLASS 10.1
23-09-01-02 Podkładka (płaska, falista, kątowa)
Publication date of the dimensional standard (year-month)
1990-04
width
36.000 mm
Product class
A
Thickness
5.900 mm
length
32.000 mm
ECLASS 9.1
23-09-01-02 Podkładka (płaska, falista, kątowa)
Publication date of the dimensional standard (year-month)
1990-04
width
36.000 mm
Product class
A
Thickness
5.900 mm
Interior diameter
17.500 mm
length
32.000 mm
ECLASS 6.2
23-09-01-02 Disk (plain, crowned, cornered)
Publication date (year-month)
1990-04
Width
36.000 mm
Product class
A
Thickness
5.900 mm
Interior diameter
17.500 mm
Length
32.000 mm
ECLASS 5.1
23-09-01-02 Disk (plain, crowned, cornered)
Publication date (year-month)
1990-04
Width
36.000 mm
Product class
A
Thickness
5.900 mm
Interior diameter
17.500 mm
Length
32.000 mm
ECLASS 5.0
23-09-01-02 02
Norme dimension
DIN 434
Classe de produit
A
Diamètre intérieur
17.500 mm
Largeur
36.000 mm
Longueur
32.000 mm
Epaisseur
5.900 mm
Norme dimension édition
1990-04
ETIM 10.0
EC002394 Square taper washers
EC000098 Washer
ETIM 7.0
EC002394 Square taper washers
Compare multiple parts
Add at least 2 products with
Porównanie
Prześlij geometrię
Add one more to start
Przełącz do okna porównania (0/4)