Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Spherical washer DIN 6319-14,2-D-A4

Expand Table
1/5
E+G PARTNUMBER
PARTNUMBER
H13
D1 [mm]
D3 [mm]
D4 [mm]
Screw
D5
H3 [mm]
H4 [mm]
max. Übertragbare statische Schraubenkraft
US [kN]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
1
2
3
4
5
6
7
8
9
DIN 6319-7,1-D-A4
7,1
12
11.0
M6
2.8
4.2
6
0.0013
73182200
YES
Product details
DIN 6319-9,6-D-A4
9,6
17
14.5
M8
3.5
5.6
10
0.0036
73182200
YES
Product details
DIN 6319-12-D-A4
12
21
18.5
M10
4.2
6.5
17
0.0066
73182200
YES
Product details
DIN 6319-14,2-D-A4
14,2
24
20.0
M12
5.0
8.0
25
0.0105
73182200
YES
Product details
DIN 6319-16,5-D-A4
16,5
28
24.8
M14
5.6
8.5
34
0.0155
73182200
YES
Product details
DIN 6319-19-D-A4
19
30
26.0
M16
6.2
9.6
47
0.0185
73182200
YES
Product details
DIN 6319-23,2-D-A4
23,2
36
31.0
M20
7.5
11.7
73
0.0320
73182200
YES
Product details
DIN 6319-28-D-A4
28
44
37.0
M24
9.5
15.2
105
0.0590
73182200
YES
Product details
DIN 6319-35-D-A4
35
56
49.0
M30
12.0
19.2
168
0.1200
73182200
YES
Product details
Pokaż widok skompresowany (9 produktów)
kolejny numerDIN 6319-14,2-D-A4
ShorttextEdelstahl-Kegelpfanne, Form D, Kegelpfanne mit d4 = d3
Ostatnia aktualizacja27.03.2026 12:19:24
Urządzenie
słowa kluczowe

Klasyfikacje

By Functionality

BYFUNC_CLOSING Closing
BYFUNC_LOCKING Locking

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-09-90-90 Podkładka, pierścień (inne, poza klasyfikacją)

ECLASS 10.1

23-09-90-90 Podkładka, pierścień (inne, poza klasyfikacją)

ECLASS 10.0.1

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 9.1

23-09-90-90 Podkładka, pierścień (inne, poza klasyfikacją)

ECLASS 9.0

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 8.1

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 8.0

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 7.1

23-09-90-90 Washer, ring (other, unclassified)

ECLASS 7.0

23-09-90-90 Washer, ring (other, unclassified)

ECLASS 6.2

23-09-90-90 Washer, ring (other, unclassified)

ECLASS 6.1

23-09-90-90 Washer, ring (other, unclassified)

ECLASS 6.0

23-09-90-90 Washer, ring (other, unclassified)

ETIM 10.0

EC002357 Support insulator

Standards

DIN-6x-63x-DIN 6319 DIN 6319
Compare multiple parts
Add at least 2 products with