Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

00103210

Expand Table
1/5
Part number
CODE
Coupling type
TYPE
B
B [mm]
C
C [mm]
Ø D
D [mm]
E
E [mm]
Ø F
F [mm]
G
G [mm]
M
M [mm]
Weight
WEIGHT [kg]
L
L [mm]
S
S [mm]
Material
MAT
1
2
3
4
5
6
7
8
9
10
00101410
GF 14
38
6.5
25
23.5
41
4
51
0.022
30
64
POLYAMIDE
00101910
GF 19
38
8.5
32
25.5
48
4
55
0.028
40
84
POLYAMIDE
00102410
GF 24
42
7.5
36
26.5
52
4
57
0.037
50
104
POLYAMIDE
00102810
GF 28
48
19.0
45
41.0
68
4
86
0.086
60
124
POLYAMIDE
00103210
GF 32
48
18.0
50
40.0
75
4
84
0.104
60
124
POLYAMIDE
00103810
GF 38
50
17.0
58
40.0
85
4
84
0.131
80
164
POLYAMIDE
00104210
GF 42
50
19.0
63
42.0
95
4
88
0.187
110
224
POLYAMIDE
00104810
GF 48
50
27.0
68
50.0
100
4
104
0.198
110
224
POLYAMIDE
00105510
GF 55
65
29.5
82
60.0
120
4
124
0.357
110
224
POLYAMIDE
00106510
GF 65
72
36.0
95
70.0
140
4
144
0.595
140
284
POLYAMIDE
Pokaż widok skompresowany (10 produktów)
ShorttextSeries GF with polyamide sleeve
Ostatnia aktualizacja05.12.2024 17:29:32
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with