Browse
All Manufacturers
PL
Login
Register for free
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 75.5 Stainless Steel Mushroom Shaped Knobs, with Tapped Hole or Threaded Stud
GN 75.5 - Waist shaped Stainless Steel-knobs, Type D, with female thread
JW Winco
...
GN 75.5 - Waist shaped Stainless Steel-knobs, Type D, with female thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Waist shaped Stainless Steel-knob GN 75.5-25-M6-D-MT
Vertical Mode
Expand Table
Reset filters
EN
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
Thread
D2
D4 [mm]
H [mm]
min.
T [mm]
Surface
OBVIS
Surface
OB
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Produktdetails
INFOWINCO
1
2
3
4
5
6
7
8
9
10
GN 75.5-16-M5-D-MT
16
M5
10
18
7
matt shot-blasted (MT)
MT
0.0110
8302496085
YES
Produktdetails
GN 75.5-16-M5-D-PL
16
M5
10
18
7
highly polished (PL)
PL
0.0110
8302496085
YES
Produktdetails
GN 75.5-20-M6-D-MT
20
M6
12
24
9
matt shot-blasted (MT)
MT
0.0230
8302496085
YES
Produktdetails
GN 75.5-20-M6-D-PL
20
M6
12
24
9
highly polished (PL)
PL
0.0230
8302496085
YES
Produktdetails
GN 75.5-25-M6-D-MT
25
M6
14
29
9
matt shot-blasted (MT)
MT
0.0430
8302496085
YES
Produktdetails
GN 75.5-25-M6-D-PL
25
M6
14
29
9
highly polished (PL)
PL
0.0430
8302496085
YES
Produktdetails
GN 75.5-32-M8-D-MT
32
M8
18
37
12
matt shot-blasted (MT)
MT
0.0830
8302496085
YES
Produktdetails
GN 75.5-32-M8-D-PL
32
M8
18
37
12
highly polished (PL)
PL
0.0830
8302496085
YES
Produktdetails
GN 75.5-36-M10-D-MT
36
M10
20
42
15
matt shot-blasted (MT)
MT
0.1190
8302496085
YES
Produktdetails
GN 75.5-36-M10-D-PL
36
M10
20
42
15
highly polished (PL)
PL
0.1190
8302496085
YES
Produktdetails
Pokaż widok skompresowany (10 produktów)
Informacja o części
Podobne części
Request for quote (RFQ)
JW Winco
- GN 75.5
kolejny numer
GN 75.5-25-M6-D-MT
Shorttext
Waist shaped Stainless Steel-knobs, Type D, with female thread
Ostatnia aktualizacja
09.04.2026 18:13:10
Urządzenie
słowa kluczowe
Mushroom Shaped
Operating
Operating parts
Stainless
Stainless Steel
Threaded stud
Type
Waist
female thread
handles
knobs
shaped
tapped hole
Klasyfikacje
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_SWITCHING Switching
CNS
CNSERPBASE Object Properties
Order Number
GN 75.5-25-M6-D-MT
Certificate RoHS
YES
Customs Tariff Number
8302496085
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-01-01 Przycisk (element sterowania)
ECLASS 10.1
23-01-01-01 Przycisk (element sterowania)
ECLASS 10.0.1
23-01-01-01 Button (control elem.)
ECLASS 9.1
23-01-01-01 Przycisk (element sterowania)
ECLASS 9.0
23-01-01-01 Button (control elem.)
ECLASS 8.1
23-01-01-01 Button (control elem.)
ECLASS 8.0
23-01-01-01 Button (control elem.)
ECLASS 7.1
23-01-01-01 Button (control elem.)
ECLASS 7.0
23-01-01-01 Button (control elem.)
ECLASS 6.2
23-01-01-01 Button (control elem.)
ECLASS 6.1
23-01-01-01 Button (control elem.)
ECLASS 6.0
23-01-01-01 Button (control elem.)
ECLASS 5.1
23-01-01-01 Button (control elem.)
Compare multiple parts
Add at least 2 products with
Porównanie
Prześlij geometrię
Add one more to start
Przełącz do okna porównania (0/4)