Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-F-SW

Expand Table
1/5
E+G PARTNUMBER
PARTNUMBER
L1 [mm]
S [mm]
L2 [mm]
L3 [mm]
B1 [mm]
B2 [mm]
Clamping screw
D1
H1 [mm]
Torx
SW [mm]
Finish
OB
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
1
2
3
4
5
6
7
8
9
10
GN 939-ZD-60-5-F-SW
60
5
60
8.3
8.5
11.4
M6
15.5
T30
Black, textured finish
0.2440
79070000
YES
Produktdetails
GN 939-ZD-60-5-F-SR
60
5
60
8.3
8.5
11.4
M6
15.5
T30
Silver, textured finish
0.2440
79070000
YES
Produktdetails
GN 939-ZD-60-6-F-SW
60
6
60
8.3
8.5
11.4
M6
15.5
T30
Black, textured finish
0.2480
79070000
YES
Produktdetails
GN 939-ZD-60-6-F-SR
60
6
60
8.3
8.5
11.4
M6
15.5
T30
Silver, textured finish
0.2480
79070000
YES
Produktdetails
GN 939-ZD-60-8-F-SW
60
8
60
8.3
8.5
11.4
M6
15.5
T30
Black, textured finish
0.2560
79070000
YES
Produktdetails
GN 939-ZD-60-8-F-SR
60
8
60
8.3
8.5
11.4
M6
15.5
T30
Silver, textured finish
0.2560
79070000
YES
Produktdetails
GN 939-ZD-60-10-F-SW
60
10
60
8.3
8.5
11.4
M6
15.5
T30
Black, textured finish
0.2650
79070000
YES
Produktdetails
GN 939-ZD-60-10-F-SR
60
10
60
8.3
8.5
11.4
M6
15.5
T30
Silver, textured finish
0.2650
79070000
YES
Produktdetails
GN 939-ZD-60-12-F-SW
60
12
60
8.3
8.5
11.4
M6
15.5
T30
Black, textured finish
0.2730
79070000
YES
Produktdetails
GN 939-ZD-60-12-F-SR
60
12
60
8.3
8.5
11.4
M6
15.5
T30
Silver, textured finish
0.2730
79070000
YES
Produktdetails
Pokaż widok skompresowany (10 produktów)
kolejny numerGN 939-ZD-60-8-F-SW
ShorttextPanel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type F, Surface clamp
Ostatnia aktualizacja27.03.2026 11:59:13
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-04-90 Element powierzchniowy (profilowy system montażowy, poza klasyfikacją)
Compare multiple parts
Add at least 2 products with