Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KFL003-ASAHI

Expand Table
1/5
model
CODE
type
TYPE
Bearing material
MAT1
Bearing material 2
MAT2
Shaft diameter
SHA
H
H
L
L
A
A
J
J
N
N
A1
A1
A2
A2
A0
A0
B
B
S
S
bolt
BOLT
Dynamic load rating
CR [KN]
1|KFL001-ASAHI
2|KFL002-ASAHI
3|KFL003-ASAHI
4|KFL004-ASAHI
5|KFL005-ASAHI
6|KFL006-ASAHI
KFL001-ASAHI
Miniature Rhombus Outer Spherical Ball Bearings
Zinc alloy
GCr15
12
63
38
11.5
48.0
7
5.5
5.5
16.0
14.5
4.0
M6
5.1
KFL002-ASAHI
Miniature Rhombus Outer Spherical Ball Bearings
Zinc alloy
GCr15
15
67
42
13.0
53.0
7
6.5
6.5
18.5
16.5
4.5
M6
5.6
KFL003-ASAHI
Miniature Rhombus Outer Spherical Ball Bearings
Zinc alloy
GCr15
17
71
46
14.0
56.0
7
7.0
7.0
19.5
17.5
5.0
M6
6
KFL004-ASAHI
Miniature Rhombus Outer Spherical Ball Bearings
Zinc alloy
GCr15
20
90
55
16.0
71.0
10
8.0
8.0
23.0
21.0
6.0
M8
9.35
KFL005-ASAHI
Miniature Rhombus Outer Spherical Ball Bearings
Zinc alloy
GCr15
25
95
60
16.0
75.0
10
8.0
8.0
24.5
22.5
6.0
M8
10.1
KFL006-ASAHI
Miniature Rhombus Outer Spherical Ball Bearings
Zinc alloy
GCr15
30
112
70
18.0
85.0
13
9.0
9.0
27.0
24.5
6.5
M10
13.2
Pokaż widok skompresowany (6 produktów)
ShorttextASAHI Pillow Block Cast Type Miniature Rhombus Outer Spherical Ball Bearing
Ostatnia aktualizacja25.11.2025 10:51:27
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodeKFL003-ASAHI
Compare multiple parts
Add at least 2 products with