Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCPCL4

Expand Table
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Material of Seal
MATS
Operating Temperature
OT [°C]
Max. Operating Pressure
OP [MPa (kgf/cm2)]
Pressure Resistance
PR [MPa (kgf/cm2)]
Applicable Fluid
AF
No.
NO
L
L [mm]
T
T [mm]
E
E [mm]
C1
C1 [mm]
Mass
MASS [g]
1
2
MCPCL4
Brass
Chrome Plating
Nitrile Rubber (NBR)
-5~60
1.0 (10)
1.5 (10)
Air
4
23.8
8.5
18.3
10
10
MCPCL6
Brass
Chrome Plating
Nitrile Rubber (NBR)
-5~60
1.0 (10)
1.5 (10)
Air
6
24.3
10.3
18.8
12
13.5
Pokaż skompresowany wyświetlacz (2 konfigurowalny produkt)
ShorttextCouplings for Air - Tube Connection Type - Plugs
Ostatnia aktualizacja29.11.2024 04:30:18
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodeMCPCL4
Compare multiple parts
Add at least 2 products with