Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

06800030

Expand Table
1/5
Part number
CODE
Ød
DD [mm]
ØD
D [mm]
D1
D1 [mm]
D2
D2 [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
L
L [mm]
Maximum torque Mt
MT [Nm]
Clamping pressure - Shaft
CPS [N/mm^2]
Clamping pressure - Hub
CPH [N/mm^2]
Clamping screws DIN 912 MAT. 12.9 - Num.
CSN
Clamping screws DIN 912 MAT. 12.9 - Type
CST
Clamping screws DIN 912 MAT. 12.9 - Torque
CSTQ [Nm]
Extraction thread - Type
ETT
Extraction thread - Num.
ETN
Weight
WEIGHT [kg]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
06800015
15
24
40
45
16
29.5
36.5
42.5
170
158
98
4
M6x18
17.0
M6
2
0.21
06800016
16
24
40
45
16
29.5
36.5
42.5
180
148
98
4
M6x18
17.0
M6
2
0.23
06800017
17
26
42
47
19
32.5
39.5
45.5
200
180
125
4
M6x18
17.0
M6
2
0.25
06800018
18
26
42
47
19
32.5
39.5
45.5
200
180
125
4
M6x18
17.0
M6
2
0.27
06800019
19
27
43
49
19
32.5
39.5
45.5
210
170
120
4
M6x18
17.0
M6
2
0.27
06800020
20
28
44
50
19
32.5
39.5
45.5
220
160
115
4
M6x18
17.0
M6
2
0.27
06800022
22
32
48
54
26
39.5
46.5
52.5
250
115
80
4
M6x18
17.0
M6
2
0.38
06800024
24
34
50
56
26
39.5
46.5
52.5
395
146
102
6
M6x18
17.0
M6
3
0.41
06800025
25
34
50
56
26
39.5
46.5
52.5
410
140
102
6
M6x18
17.0
M6
3
0.45
06800028
28
39
55
61
25
39.5
46.5
52.5
465
135
98
6
M6x18
17.0
M6
3
0.47
06800030
30
41
57
62
25
39.5
46.5
52.5
510
127
90
6
M6x18
17.0
M6
3
0.48
06800032
32
43
59
65
25
39.5
46.5
52.5
705
146
108
8
M6x18
17.0
M6
4
0.49
06800035
35
47
62
69
31
45.5
52.5
58.5
790
105
80
8
M6x18
17.0
M6
4
0.63
06800038
38
50
66
72
31
45.5
52.5
58.5
860
100
76
8
M6x18
17.0
M6
4
0.67
06800040
40
53
69
75
31
45.5
52.5
58.5
900
96
72
8
M6x18
17.0
M6
4
0.73
06800042
42
55
71
78
31
45.5
52.5
58.5
940
90
70
8
M6x18
17.0
M6
4
0.78
06800045
45
59
80
86
45
62.5
71.0
79.0
1840
110
85
8
M8x22
41.0
M8
4
1.23
06800048
48
62
81
87
45
62.5
71.0
79.0
2000
105
80
8
M8x22
41.0
M8
4
1.24
06800050
50
65
86
92
45
62.5
71.0
79.0
2100
100
75
8
M8x22
41.0
M8
4
1.40
Pokaż widok skompresowany (36 produktów)
ShorttextSelf centring
Ostatnia aktualizacja03.09.2024 06:52:51
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with